• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

PP Band (Exclusively For Hand-Fastening Stopper)

PP Band (Exclusively For Hand-Fastening Stopper)

■ Manufacturer: Matsuura Industries
■ Note: For hand fastening stopper
Soft P Type
For sealing and binding cardboard boxes
Quality assured, made in Japan

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

03864420

PP Band (Exclusively For Hand-Fastening Stopper): related images

Part Number
03864420
Part NumberVolume DiscountDays to Shipวันจัดส่ง
8 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Types Material for DIY Material of DIY Raw Material Polypropylene DIY Raw Material Types Completion band
Size 15 mm Color Yellow Length 1000 m
JAN code 4984834411637

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)