• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Speedy Tie RTT750HR

Speedy Tie RTT750HR

■ Manufacturer: HellermannTyton
■ Note: Made from nylon 66. Indoor use, maximum binding diameter 200 mm
(Length) L 752 × (cable tie width) W 13 mm
Convenient for temporary binding when installing piping such as air conditioning
Excellent visibility with yellow and red, for large-size binding and temporary fastening

(i)Caution

  • The product picture is a sample image. For details, refer to the product specification.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Speedy Tie RTT750HR: related images

Part Number
03864181
03865522
Part NumberVolume DiscountDays to Shipวันจัดส่งQuantity JAN code
8 Day(s) or more 254031026229461
8 Day(s) or more 34984834434780

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Types Material for DIY Material of DIY Raw Material Nylon DIY Raw Material Types Completion band
Size 13 mm Color Yellow / red Length 752 mm

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)