• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Marking Tie IT18FL

Marking Tie IT18FL

■ Manufacturer: HellermannTyton
■ Note: Made from nylon 66. Bundle diameter ø mm, minimum 1.5, maximum 22 mm
(Length) L 110 × (Band width) W 2.5 mm
Operating temperature range -40°C to + 85°C
Bind and label simultaneously, flag type

(i)Caution

  • The product picture is a sample image. For details, refer to the product specification.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Marking Tie IT18FL: related images

Part Number
03864174
03864175
03864176
03864177
03864178
Part NumberVolume DiscountDays to Shipวันจัดส่งColor JAN code
6 Day(s) Translucent white4944387241006
6 Day(s) Red4944387928907
6 Day(s) Yellow4944387946789
6 Day(s) Green4944387928891
6 Day(s) Blue4944387927580

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Types Material for DIY Material of DIY Raw Material Nylon DIY Raw Material Types Completion band
Size 2.5 mm Length 110 mm Quantity 100

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)