• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Color Repeat Tie RF

Color Repeat Tie RF

■ Manufacturer: HellermannTyton
■ Note: Made from nylon 66. Bundle diameter ø mm, minimum 2.5, maximum 72 mm
(Length) L 250 × (cable tie width) W 7.4 mm
Operating temperature range -40°C to + 85°C
Color type, useful for wire identification, and binding in agricultural and horticulture

(i)Caution

  • The product picture is a sample image. For details, refer to the product specification.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Color Repeat Tie RF: related images

Part Number
03864165
03864166
03864167
03864168
Part NumberVolume DiscountDays to Shipวันจัดส่งColor JAN code
8 Day(s) or more Red4944387218022
8 Day(s) or more Yellow4944387218046
8 Day(s) or more Green4944387218053
8 Day(s) or more Blue4944387218060

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Types Material for DIY Material of DIY Raw Material Nylon DIY Raw Material Types Completion band
Size 7.4 mm Length 250 mm Quantity 100

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)