• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
  • เนื่องจากวันหยุดเทศกาลของซัพพลายเออร์ ผู้ผลิตบางรายจะหยุดทำการตั้งแต่วันที่ 1 - 7 ตุลาคม 2562 ซึ่งอาจทำให้สินค้าบางรายการใช้เวลาจัดส่งมากกว่าปกติ คลิก
    According to Supplier Traditional holiday, Some suppliers will be holiday during 1 - 7 October 2019 and may caused some product take longer lead time. click

Thin Washer Head Piercing Screw【100 Pieces Per Package】

Thin Washer Head Piercing Screw

[Mount Hole Shape] Cross-head
[Material] Steel
[Surface Treatment] Trivalent chromate
[Nominal Thread (M)] 4
[Length L (mm)] 13 to 19
[Detailed Shape] Truss head
[Sales Unit] Box/package

(i)Caution

  • The product images are representative images.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
60-385
60-386
60-387
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งLength L (mm)

100 Pieces Per Package

8 Day(s) or more 13

100 Pieces Per Package

8 Day(s) or more 16

100 Pieces Per Package

8 Day(s) or more 19

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Thread Nominal (M) 4 Detailed Shape Truss Mounting Hole Shape Cross Recessed
Basic Shape Standard (Round) Material Steel Surface Treatment Trivalent Chromate
Thread Type Drill Screw Tip Shape Other Special Shapes Additional Shape Standard / With Flanged
Sales Unit Box / Package Application Standard

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)