• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
  • เนื่องจากวันหยุดเทศกาลของซัพพลายเออร์ ผู้ผลิตบางรายจะหยุดทำการตั้งแต่วันที่ 1 - 7 ตุลาคม 2562 ซึ่งอาจทำให้สินค้าบางรายการใช้เวลาจัดส่งมากกว่าปกติ คลิก
    According to Supplier Traditional holiday, Some suppliers will be holiday during 1 - 7 October 2019 and may caused some product take longer lead time. click

Jack-Point Flat Head Screw【50-750 Pieces Per Package】

Jack-Point Flat Head Screw

[Mount Hole Shape] Cross-head
[Material] Steel
[Surface Treatment] Trivalent chromate
[Nominal Thread (M)] 3.5, 4, 5
[Length L (mm)] 13 to 75
[Detailed Shape] Flat head
[Sales Unit] Box/package

(i)Caution

  • The product images are representative images.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
540-101
540-102
540-103
540-104
540-105
540-106
540-107
540-108
540-109
540-110
540-111
540-112
540-117
540-118
540-119
540-120
540-121
540-122
540-123
540-124
540-126
547-301
547-302
547-303
547-304
547-305
547-306
547-307
547-308
547-309
547-310
547-311
547-312
547-313
547-314
547-315
547-321
547-322
547-323
547-324
547-325
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งThread Nominal (M) Length L (mm)

750 Pieces Per Package

8 Day(s) or more 3.516

500 Pieces Per Package

8 Day(s) or more 3.519

500 Pieces Per Package

8 Day(s) or more 3.525

500 Pieces Per Package

8 Day(s) or more 413

500 Pieces Per Package

8 Day(s) or more 416

500 Pieces Per Package

8 Day(s) or more 419

400 Pieces Per Package

8 Day(s) or more 425

350 Pieces Per Package

8 Day(s) or more 430

300 Pieces Per Package

8 Day(s) or more 435

200 Pieces Per Package

8 Day(s) or more 440

200 Pieces Per Package

8 Day(s) or more 445

150 Pieces Per Package

8 Day(s) or more 450

250 Pieces Per Package

8 Day(s) or more 525

200 Pieces Per Package

8 Day(s) or more 530

200 Pieces Per Package

8 Day(s) or more 535

150 Pieces Per Package

8 Day(s) or more 540

150 Pieces Per Package

8 Day(s) or more 545

100 Pieces Per Package

8 Day(s) or more 550

75 Pieces Per Package

8 Day(s) or more 560

75 Pieces Per Package

8 Day(s) or more 565

50 Pieces Per Package

8 Day(s) or more 575

100 Pieces Per Package

8 Day(s) or more 413

100 Pieces Per Package

8 Day(s) or more 416

100 Pieces Per Package

8 Day(s) or more 419

100 Pieces Per Package

8 Day(s) or more 425

100 Pieces Per Package

8 Day(s) or more 430

100 Pieces Per Package

8 Day(s) or more 435

100 Pieces Per Package

8 Day(s) or more 440

100 Pieces Per Package

8 Day(s) or more 445

50 Pieces Per Package

8 Day(s) or more 450

50 Pieces Per Package

8 Day(s) or more 460

100 Pieces Per Package

8 Day(s) or more 535

100 Pieces Per Package

8 Day(s) or more 540

50 Pieces Per Package

8 Day(s) or more 545

50 Pieces Per Package

8 Day(s) or more 550

50 Pieces Per Package

8 Day(s) or more 560

50 Pieces Per Package

8 Day(s) or more 465

50 Pieces Per Package

8 Day(s) or more 470

50 Pieces Per Package

8 Day(s) or more 475

100 Pieces Per Package

8 Day(s) or more 525

100 Pieces Per Package

8 Day(s) or more 530

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Detailed Shape Flat Head Mounting Hole Shape Cross Recessed Basic Shape Standard (Round)
Material Steel Surface Treatment Trivalent Chromate Thread Type Drill Screw
Tip Shape Other Special Shapes Additional Shape Standard Sales Unit Box / Package
Application Standard

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)