• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Resin Knurled Knob (Slotted) NBPC/NBPC-W

Resin Knurled Knob (Slotted) NBPC/NBPC-W

[Nominal thread (M)] 3/4
[Material] Polycarbonate (PC)
[Color] Transparent/White
[Heat distortion temperature] 1.82 MPa...130°C
[UL Standard] UL94V-2 (Materials)

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
NBPC-306
NBPC-308
NBPC-310
NBPC-312
NBPC-406
NBPC-408
NBPC-410
NBPC-412
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSNominal of Thread (M) Length L
(mm)
Pitch
(mm)
Material details
9 Day(s) or more 10360.5Polycarbonate
11 Day(s) or more 10380.5Polycarbonate
9 Day(s) or more 103100.5Polycarbonate
9 Day(s) or more 103120.5Polycarbonate
9 Day(s) or more 10460.7Polycarbonate
11 Day(s) or more 10480.7Polycarbonate
11 Day(s) or more 104100.7Polycarbonate
9 Day(s) or more 104120.7Polycarbonate

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Detailed Shape Knurling Mounting Hole Shape Not Provided Basic Shape Standard (Round)
Material Resin Surface Treatment Not Provided Thread Type Metric Coarse
Tip Shape Flat End Additional Shape Standard Sales Unit Low Quantity (Available beginning with 1 pc.)
Application Standard Plastic Material PC Knob outer diameter(ø) 12
Knob thickness(mm) 4

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)