• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Brass Knurled Knob (Stepped / Built-In Washer) / NB-DC-N

Brass Knurled Knob (Stepped / Built-In Washer) / NB-DC-N
  • Volume Discount

Knurled knob
[Material] Free-cutting brass (C3604BD), cadmium content less than 75 ppm
[Processing] Chrome plating (buffing)
Nylon washer
[Material] Nylon 66
[Color] Translucent
[Heat deformation temperature] 1.82 MPa, 75°C
[UL standard] UL94V-2 (material)

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
NB-306BDC-N
NB-306CDC-N
NB-306DDC-N
NB-306EDC-N
NB-306FDC-N
NB-306IDC-N
NB-306KDC-N
NB-306LDC-N
NB-306MDC-N
NB-306NDC-N
NB-308BDC-N
NB-308CDC-N
NB-308DDC-N
NB-308EDC-N
NB-308FDC-N
NB-308IDC-N
NB-308KDC-N
NB-308LDC-N
NB-308MDC-N
NB-308NDC-N
NB-310BDC-N
NB-310CDC-N
NB-310DDC-N
NB-310EDC-N
NB-310FDC-N
NB-310IDC-N
NB-310KDC-N
NB-310LDC-N
NB-310MDC-N
NB-310NDC-N
NB-312BDC-N
NB-312CDC-N
NB-312DDC-N
NB-312EDC-N
NB-312FDC-N
NB-312IDC-N
NB-312KDC-N
NB-312LDC-N
NB-312MDC-N
NB-312NDC-N
NB-315BDC-N
NB-315CDC-N
NB-315DDC-N
NB-315EDC-N
NB-315FDC-N
NB-315IDC-N
NB-315KDC-N
NB-315LDC-N
NB-315MDC-N
NB-315NDC-N
NB-318BDC-N
NB-318CDC-N
NB-318DDC-N
NB-318EDC-N
NB-318FDC-N
NB-318IDC-N
NB-318KDC-N
NB-318LDC-N
NB-318MDC-N
NB-318NDC-N
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSNominal of Thread (M) Length L
(mm)
Pitch
(mm)
Knob outer diameter D
(ø)
Knob thickness H
(mm)
Material details
11 Day(s) or more 10360.566Free-cutting brass (C3604BD), cadmium content less than 75 ppm
11 Day(s) or more 10360.568Free-cutting brass (C3604BD), cadmium content less than 75 ppm
11 Day(s) or more 10360.5610Free-cutting brass (C3604BD), cadmium content less than 75 ppm
11 Day(s) or more 10360.5612Free-cutting brass (C3604BD), cadmium content less than 75 ppm
11 Day(s) or more 10360.5615Free-cutting brass (C3604BD), cadmium content less than 75 ppm
11 Day(s) or more 10360.586Free-cutting brass (C3604BD), cadmium content less than 75 ppm
11 Day(s) or more 10360.588Free-cutting brass (C3604BD), cadmium content less than 75 ppm
11 Day(s) or more 10360.5810Free-cutting brass (C3604BD), cadmium content less than 75 ppm
11 Day(s) or more 10360.5812Free-cutting brass (C3604BD), cadmium content less than 75 ppm
11 Day(s) or more 10360.5815Free-cutting brass (C3604BD), cadmium content less than 75 ppm
11 Day(s) or more 10380.566Free-cutting brass (C3604BD), cadmium content less than 75 ppm
11 Day(s) or more 10380.568Free-cutting brass (C3604BD), cadmium content less than 75 ppm
11 Day(s) or more 10380.5610Free-cutting brass (C3604BD), cadmium content less than 75 ppm
11 Day(s) or more 10380.5612Free-cutting brass (C3604BD), cadmium content less than 75 ppm
11 Day(s) or more 10380.5615Free-cutting brass (C3604BD), cadmium content less than 75 ppm
11 Day(s) or more 10380.586Free-cutting brass (C3604BD), cadmium content less than 75 ppm
11 Day(s) or more 10380.588Free-cutting brass (C3604BD), cadmium content less than 75 ppm
11 Day(s) or more 10380.5810Free-cutting brass (C3604BD), cadmium content less than 75 ppm
11 Day(s) or more 10380.5812Free-cutting brass (C3604BD), cadmium content less than 75 ppm
11 Day(s) or more 10380.5815Free-cutting brass (C3604BD), cadmium content less than 75 ppm
11 Day(s) or more 103100.566Free-cutting brass (C3604BD), cadmium content less than 75 ppm
11 Day(s) or more 103100.568Free-cutting brass (C3604BD), cadmium content less than 75 ppm
11 Day(s) or more 103100.5610Free-cutting brass (C3604BD), cadmium content less than 75 ppm
11 Day(s) or more 103100.5612Free-cutting brass (C3604BD), cadmium content less than 75 ppm
11 Day(s) or more 103100.5615Free-cutting brass (C3604BD), cadmium content less than 75 ppm
11 Day(s) or more 103100.586Free-cutting brass (C3604BD), cadmium content less than 75 ppm
11 Day(s) or more 103100.588Free-cutting brass (C3604BD), cadmium content less than 75 ppm
11 Day(s) or more 103100.5810Free-cutting brass (C3604BD), cadmium content less than 75 ppm
11 Day(s) or more 103100.5812Free-cutting brass (C3604BD), cadmium content less than 75 ppm
11 Day(s) or more 103100.5815Free-cutting brass (C3604BD), cadmium content less than 75 ppm
11 Day(s) or more 103120.566Free-cutting brass (C3604BD), cadmium content less than 75 ppm
11 Day(s) or more 103120.568Free-cutting brass (C3604BD), cadmium content less than 75 ppm
11 Day(s) or more 103120.5610Free-cutting brass (C3604BD), cadmium content less than 75 ppm
11 Day(s) or more 103120.5612Free-cutting brass (C3604BD), cadmium content less than 75 ppm
11 Day(s) or more 103120.5615Free-cutting brass (C3604BD), cadmium content less than 75 ppm
11 Day(s) or more 103120.586Free-cutting brass (C3604BD), cadmium content less than 75 ppm
11 Day(s) or more 103120.588Free-cutting brass (C3604BD), cadmium content less than 75 ppm
11 Day(s) or more 103120.5810Free-cutting brass (C3604BD), cadmium content less than 75 ppm
11 Day(s) or more 103120.5812Free-cutting brass (C3604BD), cadmium content less than 75 ppm
11 Day(s) or more 103120.5815Free-cutting brass (C3604BD), cadmium content less than 75 ppm
11 Day(s) or more 103150.566Free-cutting brass (C3604BD), cadmium content less than 75 ppm
11 Day(s) or more 103150.568Free-cutting brass (C3604BD), cadmium content less than 75 ppm
11 Day(s) or more 103150.5610Free-cutting brass (C3604BD), cadmium content less than 75 ppm
11 Day(s) or more 103150.5612Free-cutting brass (C3604BD), cadmium content less than 75 ppm
11 Day(s) or more 103150.5615Free-cutting brass (C3604BD), cadmium content less than 75 ppm
11 Day(s) or more 103150.586Free-cutting brass (C3604BD), cadmium content less than 75 ppm
11 Day(s) or more 103150.588Free-cutting brass (C3604BD), cadmium content less than 75 ppm
11 Day(s) or more 103150.5810Free-cutting brass (C3604BD), cadmium content less than 75 ppm
11 Day(s) or more 103150.5812Free-cutting brass (C3604BD), cadmium content less than 75 ppm
11 Day(s) or more 103150.5815Free-cutting brass (C3604BD), cadmium content less than 75 ppm
11 Day(s) or more 103180.566Free-cutting brass (C3604BD), cadmium content less than 75 ppm
11 Day(s) or more 103180.568Free-cutting brass (C3604BD), cadmium content less than 75 ppm
11 Day(s) or more 103180.5610Free-cutting brass (C3604BD), cadmium content less than 75 ppm
11 Day(s) or more 103180.5612Free-cutting brass (C3604BD), cadmium content less than 75 ppm
11 Day(s) or more 103180.5615Free-cutting brass (C3604BD), cadmium content less than 75 ppm
11 Day(s) or more 103180.586Free-cutting brass (C3604BD), cadmium content less than 75 ppm
11 Day(s) or more 103180.588Free-cutting brass (C3604BD), cadmium content less than 75 ppm
11 Day(s) or more 103180.5810Free-cutting brass (C3604BD), cadmium content less than 75 ppm
11 Day(s) or more 103180.5812Free-cutting brass (C3604BD), cadmium content less than 75 ppm
11 Day(s) or more 103180.5815Free-cutting brass (C3604BD), cadmium content less than 75 ppm

Loading...กำลังโหลด …

Basic Informationข้อมูลพื้นฐาน

Detailed Shape Knurling Mounting Hole Shape Not Provided Basic Shape Standard (Round)
Material Brass Surface Treatment Nickel Plating Thread Type Metric Coarse
Tip Shape Flat End Additional Shape Standard Sales Unit Box, Pkg.
Application Standard

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)