• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Brass Knurled Knob (Flanged) / NB-CG-N

Brass Knurled Knob (Flanged) / NB-CG-N

Knurled knob
[Material] Free-cutting brass (C3604BD), cadmium content less than 75 ppm
[Processing] Gold plating (nickel base)
Nylon washer
[Material] Nylon 66
[Color] Translucent
[Heat deformation temperature] 1.82 MPa, 75°C
[UL standard] UL94V-2 (material)

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
NB-204BCG-N
NB-204ICG-N
NB-206BCG-N
NB-206ICG-N
NB-208BCG-N
NB-208ICG-N
NB-210BCG-N
NB-210ICG-N
NB-212BCG-N
NB-212ICG-N
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSLength L
(mm)
Knob outer diameter D
(ø)
Material details
11 Day(s) or more 1046Free-cutting brass (C3604BD), cadmium content less than 75 ppm
11 Day(s) or more 1048Free-cutting brass (C3604BD), cadmium content less than 75 ppm
11 Day(s) or more 1066Free-cutting brass (C3604BD), cadmium content less than 75 ppm
11 Day(s) or more 1068Free-cutting brass (C3604BD), cadmium content less than 75 ppm
11 Day(s) or more 1086Free-cutting brass (C3604BD), cadmium content less than 75 ppm
11 Day(s) or more 1088Free-cutting brass (C3604BD), cadmium content less than 75 ppm
11 Day(s) or more 10106Free-cutting brass (C3604BD), cadmium content less than 75 ppm
11 Day(s) or more 10108Free-cutting brass (C3604BD), cadmium content less than 75 ppm
11 Day(s) or more 10126Free-cutting brass (C3604BD), cadmium content less than 75 ppm
11 Day(s) or more 10128Free-cutting brass (C3604BD), cadmium content less than 75 ppm

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Nominal of Thread (M) 2.6 Pitch(mm) 0.45 Detailed Shape Knurling
Mounting Hole Shape Not Provided Basic Shape Standard (Round) Material Brass
Surface Treatment Nickel Plating Thread Type Metric Coarse Tip Shape Flat End
Additional Shape Standard Sales Unit Box, Pkg. Application Standard
Knob thickness H(mm) 7

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)