• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

TAKUMIDIKARA HAIRI, HAIRI Screw, Plate【200-700 Pieces Per Package】

TAKUMIDIKARA HAIRI, HAIRI Screw, Plate

[Features]
· Multifunctional screws for tightening, tapping and drilling into steel plate. Boasts an industry-leading 12° angle, allowing for smooth insertion into even curved surfaces.
· Ideal for water drainage, fastening retainer clips, etc.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
HPR516
HPR519
HPR525
HPR535
HPR545
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งLength L (mm)

700 Pieces Per Package

5 Day(s) or more 16

500 Pieces Per Package

5 Day(s) or more 19

400 Pieces Per Package

5 Day(s) or more 25

300 Pieces Per Package

5 Day(s) or more 35

200 Pieces Per Package

5 Day(s) or more 45

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Thread Nominal (M) 5 Detailed Shape Extra Low Head Mounting Hole Shape Cross Recessed
Basic Shape Standard (Round) Material Steel Surface Treatment UniChrome Plating
Thread Type Drill Screw Tip Shape Other Special Shapes Additional Shape Standard
Sales Unit Box / Package Application Standard

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)