• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

TAKUMIDIKARA HAIRI Bright Chromate-Plated HAIRI Screw, Pan Head【100-1,000 Pieces Per Package】

TAKUMIDIKARA HAIRI Bright Chromate-Plated HAIRI Screw, Pan Head

[Features]
Multifunctional screws for tightening, tapping and drilling into steel plate. Boasts an industry-leading 12° angle, allowing for smooth insertion into even curved surfaces

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
HP3513
HP3516
HP3519
HP410
HP413
HP416
HP419
HP425
HP430
HP435
HP440
HP445
HP450
HP513
HP516
HP519
HP525
HP530
HP540
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งThread Nominal (M) Length L (mm)

1,000 Pieces Per Package

5 Day(s) or more 3.513

1,000 Pieces Per Package

5 Day(s) or more 3.516

700 Pieces Per Package

5 Day(s) or more 3.519

1,000 Pieces Per Package

5 Day(s) or more 410

700 Pieces Per Package

5 Day(s) or more 413

700 Pieces Per Package

5 Day(s) or more 416

500 Pieces Per Package

5 Day(s) or more 419

400 Pieces Per Package

5 Day(s) or more 425

400 Pieces Per Package

5 Day(s) or more 430

300 Pieces Per Package

5 Day(s) or more 435

250 Pieces Per Package

5 Day(s) or more 440

150 Pieces Per Package

5 Day(s) or more 445

100 Pieces Per Package

5 Day(s) or more 450

500 Pieces Per Package

5 Day(s) or more 513

400 Pieces Per Package

5 Day(s) or more 516

400 Pieces Per Package

5 Day(s) or more 519

400 Pieces Per Package

5 Day(s) or more 525

400 Pieces Per Package

5 Day(s) or more 530

250 Pieces Per Package

5 Day(s) or more 540

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Detailed Shape Standard Mounting Hole Shape Cross Recessed Basic Shape Standard (Round)
Material Steel Surface Treatment UniChrome Plating Thread Type Drill Screw
Tip Shape Other Special Shapes Additional Shape Standard Sales Unit Box / Package
Application Standard

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)