• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
  • เนื่องจากวันหยุดเทศกาลของซัพพลายเออร์ ผู้ผลิตบางรายจะหยุดทำการตั้งแต่วันที่ 1 - 7 ตุลาคม 2562 ซึ่งอาจทำให้สินค้าบางรายการใช้เวลาจัดส่งมากกว่าปกติ คลิก
    According to Supplier Traditional holiday, Some suppliers will be holiday during 1 - 7 October 2019 and may caused some product take longer lead time. click

Raku-Suta A, Plastic Stand

Raku-Suta A, Plastic Stand

Acrylic bracket stand
● Adhesive seal type: strong adhesive (foam substrate)
● Color: dark brown
· Material: plastic
[Compatible sizes] Extra large 170 mm inch size, large 130 mm K size, medium size, medium 100 mm Japanese postcard size, cabinet size, small 85 mm Japanese "service" photo size, E size
[Compatible materials] MDF, acrylic, glass, steel plate, wood, paper, etc.
You can use it for various applications, such as a frame, picture frame, poster frame, acrylic frame, mirror, etc.
You can use it in portrait or landscape

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
H-6116
H-6117
H-6118
H-6119
Part NumberVolume DiscountDays to Shipวันจัดส่ง
7 Day(s) or more
7 Day(s) or more
7 Day(s) or more
7 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Types Material for DIY Material of DIY Raw Material Plastic DIY Raw Material Types Photo Frame

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)