• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Metal Fixtures For Acrylic Wall Space System Set

Metal Fixtures For Acrylic Wall Space System Set

Metal Fixtures For Acrylic Wall Space System Set
● Contents of acrylic stand set: decorative screws, spacers, screws, threaded washers × 4 each / washers × 8
● Decorative screws (ø8, ø10), material: brass/chrome plating
● Spacers (ø8 to 40 mm, ø10 to 40 mm, ø8 to 60 mm (effective threads 15 mm) , ø10 to 60 mm (effective threads 18 mm), material: brass/chrome plating
● Threaded washers, material: brass
● Small stainless steel truss screws M5 × 15 mm, material: stainless steel
● Nylon washers, material: brass

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
A-8
A-8-40
A-8-60
A-10
A-10-40
A-10-60
B-7
B-15
HA-8
HA-8-40
HA-8-60
HA-10
HA-10-40
HA-10-60
HB-7
HB-8
HB-10
HB-15
HS-8-40
HS-8-60
HS-10-40
HS-10-60
Part NumberVolume DiscountDays to Shipวันจัดส่ง
7 Day(s) or more
7 Day(s) or more
7 Day(s) or more
7 Day(s) or more
7 Day(s) or more
7 Day(s) or more
7 Day(s) or more
7 Day(s) or more
7 Day(s) or more
7 Day(s) or more
7 Day(s) or more
7 Day(s) or more
7 Day(s) or more
7 Day(s) or more
7 Day(s) or more
7 Day(s) or more
7 Day(s) or more
7 Day(s) or more
7 Day(s) or more
7 Day(s) or more
7 Day(s) or more
7 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Wall/Window hardware/Shelf type Panel Holder

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)