• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Floor Cleanout COA

Floor Cleanout COA

Easy drainage and ventilation according to the location.

(i)Caution

  • The product shown in the image is representative only. See the product standards for more details.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
COA-1P-40
COA-1P-50
COA-1P-65
COA-1P-75
COA-1P-100
COA-1TP-40
COA-1TP-50
COA-1TP-65
COA-1TP-75
COA-1TP-100
COA-A-40
COA-A-50
COA-A-65
COA-A-75
COA-A-100
Part NumberVolume DiscountDays to Shipวันจัดส่งNominal diameter
(mm)
Screw diameter Height
(mm)
Frame (outer diameter)
(mm)
Lid (outer diameter)
(mm)
Socket (outer diameter)
(mm)
Specifications
9 Day(s) or more 40-25483744Floor cleanout / insert type / screw type cover
9 Day(s) or more 50-25604756Floor cleanout / insert type / screw type cover
9 Day(s) or more 65-25766372Floor cleanout / insert type / screw type cover
9 Day(s) or more 75-25897383Floor cleanout / insert type / screw type cover
9 Day(s) or more 100-2511496107Floor cleanout / insert type / screw type cover
9 Day(s) or more 40-24.5643744Floor cleanout / insert type / screw type cover, decorative
9 Day(s) or more 50-25.5764756Floor cleanout / insert type / screw type cover, decorative
9 Day(s) or more 65-281026371Floor cleanout / insert type / screw type cover, decorative
9 Day(s) or more 75-281147383Floor cleanout / insert type / screw type cover, decorative
9 Day(s) or more 100-2814396107Floor cleanout / insert type / screw type cover, decorative
9 Day(s) or more 40G1 1/2246952-Floor cleanout / screw-in type / screw type cover
9 Day(s) or more 50G2248067-Floor cleanout / screw-in type / screw type cover
9 Day(s) or more 65G2 1/2289583-Floor cleanout / screw-in type / screw type cover
9 Day(s) or more 75G32811098-Floor cleanout / screw-in type / screw type cover
9 Day(s) or more 100G428135122-Floor cleanout / screw-in type / screw type cover

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Drainage Stop Materials CAC203 Type For non-waterproof layers

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)