• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
  • เนื่องจากวันหยุดเทศกาลของซัพพลายเออร์ ผู้ผลิตบางรายจะหยุดทำการตั้งแต่วันที่ 1 - 7 ตุลาคม 2562 ซึ่งอาจทำให้สินค้าบางรายการใช้เวลาจัดส่งมากกว่าปกติ คลิก
    According to Supplier Traditional holiday, Some suppliers will be holiday during 1 - 7 October 2019 and may caused some product take longer lead time. click

Wide Mesh Grating For U-Shaped Gullies & Gutters VG5U

Wide Mesh Grating For U-Shaped Gullies & Gutters VG5U

A grating type gully cover. Simply place over U-shaped gullies or gutters to use.
[Grating Width] 995 mm

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
VG5U-25-15
VG5U-25-18
VG5U-25-20
VG5U-25-24
VG5U-25-30
VG5U-32-45
Part NumberVolume DiscountDays to Shipวันจัดส่งGroove width
(mm)
Internal width
(mm)
Height
(mm)
Length
(mm)
6 Day(s) or more 15014025210
6 Day(s) or more 18017025240
6 Day(s) or more 20019025260
6 Day(s) or more 24023025300
6 Day(s) or more 30029025360
6 Day(s) or more 45044032510

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Cover for Groove Shape Square shape Finish Hot-dip galvanized HDZ55

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)