• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Close Mesh Grating For U-Shaped Gullies & Gutters V1HU

Close Mesh Grating For U-Shaped Gullies & Gutters V1HU

A grating type gully cover. Simply place over U-shaped gullies or gutters to use.
[Grating Width] 997 mm

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
V1HU-319-10
V1HU-319-12
V1HU-319-15
V1HU-319-18
V1HU-319-20
V1HU-319-24
V1HU-319-30
V1HU-325-30
Part NumberVolume DiscountDays to Shipวันจัดส่งGroove width
(mm)
Internal width
(mm)
Height
(mm)
Length
(mm)
8 Day(s) or more 1009119145
8 Day(s) or more 12011119165
8 Day(s) or more 15014119195
8 Day(s) or more 18017119225
8 Day(s) or more 20019119245
8 Day(s) or more 24023119285
8 Day(s) or more 30029119345
8 Day(s) or more 30029025360

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Cover for Groove Shape Square shape Finish Hot-dip galvanized

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)