• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Jagged Fine Mesh Grating For Crossings & Gutters CXHB

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
CXHB319-2
CXHB319-3
Part NumberVolume DiscountDays to Shipวันจัดส่งGroove width
(mm)
Length
(mm)
8 Day(s) or more 200300
8 Day(s) or more 300400

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Cover for Groove Shape Square shape Finish Hot-dip galvanized
Height(mm) 19 Frame dimensions(mm) L-23.5 × 58.5 × 4.5 Compatible frame models GT-1-19

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

  • 3-Wing Slim 350
    3-Wing Slim 350

    SUGITA ACE

    Days to Shipวันจัดส่ง : 7 Day(s) or more

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)