• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Close Mesh Grating For U-Shaped Gullies & Gutters CHU

Close Mesh Grating For U-Shaped Gullies & Gutters CHU

A grating type gully cover. Simply place over U-shaped gullies or gutters to use.
[Grating Width] 997 mm

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
CHU-319-10
CHU-319-12
CHU-319-15
CHU-319-18
CHU-319-20
CHU-319-24
CHU-319-30
CHU-319-36
CHU-319-45
CHU-325-15
CHU-325-18
CHU-325-20
CHU-332-24
CHU-332-30
CHU-338-36
CHU-544-45
Part NumberVolume DiscountDays to Shipวันจัดส่งGroove width
(mm)
Internal width
(mm)
Height
(mm)
Length
(mm)
6 Day(s) or more 1009119145
6 Day(s) or more 12011119165
6 Day(s) or more 15014119195
6 Day(s) or more 18017119225
6 Day(s) or more 20019119245
6 Day(s) or more 24023119285
6 Day(s) or more 30029119345
6 Day(s) or more 36035119405
6 Day(s) or more 45044119495
6 Day(s) or more 15014025210
6 Day(s) or more 18017025240
6 Day(s) or more 20019025260
6 Day(s) or more 24023032300
6 Day(s) or more 30029032360
6 Day(s) or more 36035038420
6 Day(s) or more 45043744525

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Cover for Groove Shape Square shape Finish Hot-dip galvanized HDZ55

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)