• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Pan Head Piercing Screw (Trivalent Chromate) [Stainless ] EA949EG-543

Pan Head Piercing Screw (Trivalent Chromate) [Stainless ] EA949EG-543

【Product Specifications】
・Material …Stainless
・(+) Pan Head
・No prepared hole is required, the point works as a drill.
・size …4 x 16mm
・Qty. Per Unit …50Pieces

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

EA949EG-543

Part Number
EA949EG-543
Part NumberVolume DiscountDays to Shipวันจัดส่ง
5 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)