• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Hex agonal Head Piercing Screw EA949EG-154

Hex agonal Head Piercing Screw EA949EG-154

【Product Specifications】
・Material …Iron (Trivalent Chromate )
・No prepared hole is required, the point works as a drill.
・size …5 x 45mm
・Qty. Per Unit …40Pieces

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

EA949EG-154

Part Number
EA949EG-154
Part NumberVolume DiscountDays to Shipวันจัดส่ง
4 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)