• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

ALC For Drill Bis [Stainless ] EA945SC-74

ALC For Drill Bis [Stainless ] EA945SC-74

【Product Specifications】
・Material …Stainless
・It is unnecessary to prepared holes and can work with less chips.
・Realized strong holding power with small thrust.
・Size …6 x 80mm
・Qty. Per Unit …30 Pieces
・(+) Truss Head

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

EA945SC-74

Part Number
EA945SC-74
Part NumberVolume DiscountDays to Shipวันจัดส่ง
4 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)