• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Snow and Water guard Hose EA124DW-3

Snow and Water guard Hose EA124DW-3

【Product Specifications】
・Material …Softness Chlorination Vinyl
・Accessories …Hose Coupling , Stop Cap (Connectable to hose with inner diameter of 12 to 15 mm)
・For snow melting in winter and for sprinkling in summer you can use all seasons.
・Usage limit at generalwater pressure is maximum 10 m.
・Full length …3m
・One side Hole

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

EA124DW-3

Part Number
EA124DW-3
Part NumberVolume DiscountDays to Shipวันจัดส่ง
4 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)