• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Spot Lighting Spot Light Irradiation Type SP Series / Square Light Irradiation Type SK Series

Spot Lighting Spot Light Irradiation Type SP Series / Square Light Irradiation Type SK Series

With the newly adopted high brightness LED and special lens, the amount of light is increased up to roughly 15 times that of conventional products.
Spot type lighting fixture with built-in high-power LEDs.
Four types are available, including a bright condensed light types for use from far distances and wide range irradiation types for use from near distances.

(i)Caution

  • The letters used for red light emission in the catalog are incorrect.
    Forward) Red → R
    Incorrect: Red → L

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
B3SK-10
B3SK-30
B3SP-60
B3SP-110
G3SK-10
G3SK-30
G3SP-60
G3SP-110
IR3SK-10
IR3SK-10-940
IR3SK-30
IR3SK-30-940
IR3SP-60
IR3SP-60-940
IR3SP-110
IR3SP-110-940
R3SK-10
R3SK-30
R3SP-60
R3SP-110
W3SK-10
W3SK-30
W3SP-60
W3SP-110
Part NumberVolume DiscountDays to Shipวันจัดส่งLight Type Emitting Color Length L
(mm)
Type Wavelength
(nm)
Range of irradiation
(mm)
8 Day(s) or more Visible LightBlue67.5Square Spot Lighting Type-10×10
8 Day(s) or more Visible LightBlue57Square Spot Lighting Type-30×30
8 Day(s) or more Visible LightBlue57Spotlight Lighting Type-φ60
8 Day(s) or more Visible LightBlue57Spotlight Lighting Type-φ100
8 Day(s) or more Visible LightGreen67.5Square Spot Lighting Type-10×10
8 Day(s) or more Visible LightGreen57Square Spot Lighting Type-30×30
8 Day(s) or more Visible LightGreen57Spotlight Lighting Type-φ60
8 Day(s) or more Visible LightGreen57Spotlight Lighting Type-φ100
8 Day(s) or more Infrared Ray-67.5Square Spot Lighting Type85010×10
8 Day(s) or more Infrared Ray-67.5Square Spot Lighting Type94010×10
8 Day(s) or more Infrared Ray-57Square Spot Lighting Type85030×30
8 Day(s) or more Infrared Ray-57Square Spot Lighting Type94030×30
8 Day(s) or more Infrared Ray-57Spotlight Lighting Type850φ60
8 Day(s) or more Infrared Ray-57Spotlight Lighting Type940φ60
8 Day(s) or more Infrared Ray-57Spotlight Lighting Type850φ100
8 Day(s) or more Infrared Ray-57Spotlight Lighting Type940φ100
8 Day(s) or more Visible LightRed67.5Square Spot Lighting Type-10×10
8 Day(s) or more Visible LightRed57Square Spot Lighting Type-30×30
8 Day(s) or more Visible LightRed57Spotlight Lighting Type-φ60
8 Day(s) or more Visible LightRed57Spotlight Lighting Type-φ100
8 Day(s) or more Visible LightWhite67.5Square Spot Lighting Type-10×10
8 Day(s) or more Visible LightWhite57Square Spot Lighting Type-30×30
8 Day(s) or more Visible LightWhite57Spotlight Lighting Type-φ60
8 Day(s) or more Visible LightWhite57Spotlight Lighting Type-φ100

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Main Body Type Spot Type Irradiation Direction Vertical Emitter Light Source Since light
Irradiation Light Type Light Collecting External Dimension D (Range)(mm) 30.1~50 External Dimension D(mm) 35
Length L (Range)(mm) 50.1~80 Power Consumption (Range)(W) 2.1~3 Power Consumption(W) 3
Height H (Range)(mm) 40.1~70 Height H (The max. value is applied for Flexible Type)(mm) 46