• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

LIVE HEX Belleville Washer Set【50-100 Pieces Per Package】

LIVE HEX Belleville Washer Set

[Nominal M] 6
[Material] Steel
[Surface Processing] Trivalent White

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
HXNSB-ST3W-M6-90
HXNSB-ST3W-M6-105
HXNSB-ST3W-M6-115
HXNSB-ST3W-M6-135
HXNSB-ST3W-M6-150
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งRoHSLength L (mm)

100 Pieces Per Package

15 Day(s) or more 1090

50 Pieces Per Package

15 Day(s) or more 10105

50 Pieces Per Package

15 Day(s) or more 10115

50 Pieces Per Package

15 Day(s) or more 10135

50 Pieces Per Package

15 Day(s) or more 10150

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Thread Nominal (M) 6 Detailed Shape Standard Basic Shape Hex
Material Steel Surface Treatment Trivalent White Thread Type Drill Screw
Tip Shape Other special shapes Additional Shape Standard Sales Unit Box/package
Application Standard

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)