• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Direct Lighting High-Power Flat Ring DR-FH Series

Direct Lighting High-Power Flat Ring DR-FH Series

A flat ring lighting fixture that uses high-power LEDs and zero inclination angle. Large rings (outer diameter: ø273/ø353) are also available.
The diffusion plate is included as standard, but it can also be removed.

[Applications] Inspection for various foreign matter, surface inspection, printed surface contamination/scratch inspection, etc.

(i)Caution

  • The letters used for red light emission in the catalog are incorrect.
    Forward) Red → R
    Incorrect: Red → L

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
BDR-FH85
BDR-FH124
BDR-FH154
BDR-FH223
BDR-FH273
BDR-FH353
IRDR-FH85
IRDR-FH124
IRDR-FH154
IRDR-FH223
IRDR-FH273
IRDR-FH353
RDR-FH85
RDR-FH124
RDR-FH154
RDR-FH223
RDR-FH273
RDR-FH353
WDR-FH85
WDR-FH124
WDR-FH154
WDR-FH223
WDR-FH273
WDR-FH353
Part NumberVolume DiscountDays to Shipวันจัดส่งLight Type Emitting Color External Dimension D (Range)
(mm)
External Dimension D
(mm)
Power Consumption (Range)
(W)
Power Consumption
(W)
Center Hole Size d (Range)
(mm)
Center Hole Size d
(mm)
Quote Visible LightBlue80.1~100856.1–87.240.1~5046
Quote Visible LightBlue100.1~1301248.1–109.670.1~10075
Quote Visible LightBlue150.1~20015410.1~2014.4101~130105
Quote Visible LightBlue200~22320.1~3024131~200170
Quote Visible LightBlue200~27320.1~3028.8201~220
Quote Visible LightBlue200~35330.1~4036201~300
Quote Infrared Ray-80.1~100856.1–87.240.1~5046
Quote Infrared Ray-100.1~1301248.1–109.670.1~10075
Quote Infrared Ray-150.1~20015410.1~2014.4101~130105
Quote Infrared Ray-200~22320.1~3024131~200170
Quote Infrared Ray-200~27320.1~3028.8201~220
Quote Infrared Ray-200~35330.1~4036201~300
8 Day(s) or more Visible LightRed80.1~100856.1–87.240.1~5046
8 Day(s) or more Visible LightRed100.1~1301248.1–109.670.1~10075
8 Day(s) or more Visible LightRed150.1~20015410.1~2014.4101~130105
8 Day(s) or more Visible LightRed200~22320.1~3024131~200170
10 Day(s) or more Visible LightRed200~27320.1~3028.8201~220
10 Day(s) or more Visible LightRed200~35330.1~4036201~300
8 Day(s) or more Visible LightWhite80.1~100856.1–87.240.1~5046
8 Day(s) or more Visible LightWhite100.1~1301248.1–109.670.1~10075
8 Day(s) or more Visible LightWhite150.1~20015410.1~2014.4101~130105
8 Day(s) or more Visible LightWhite200~22320.1~3024131~200170
10 Day(s) or more Visible LightWhite200~27320.1~3028.8201~220
10 Day(s) or more Visible LightWhite200~35330.1~4036201~300

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Main Body Type Ring Type Irradiation Direction Vertical Emitter Light Source Since light
Irradiation Light Type Direct Light Height H (Range)(mm) 15.1~20 Height H (The max. value is applied for Flexible Type)(mm) 20