• มิซูมิแจ้งวันหยุดทำการในเดือนพฤศจิกายน 2562 คลิก
    MISUMI's Holiday in November 2019 click

Recoil (and Other Fine Pitch Threads)【25-100 Pieces Per Package】 (RICSC-SUS-24-2)

Recoil (and Other Fine Pitch Threads) RICSC-SUS-24-2

[Material] Stainless Steel
[Thread Size M] 10 12 18 20 22 24

(i)Caution

  • This is a representative image. See the product standards for details.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

RICSC-SUS-24-2

Part Number
RICSC-SUS-24-2
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งRoHSScrew Size M
(mm)
Nominal Length

25 Pieces Per Package

15 Day(s) or more 10242D

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Standard Material Stainless Steel Screw Type Metric (fine) Thread
Notch Available Sales Unit Box/Package

Please check the type/dimensions/specifications of the part RICSC-SUS-24-2 in the Recoil (and Other Fine Pitch Threads) series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน RICSC-SUS-24-2 ในชุด Recoil (and Other Fine Pitch Threads)

Products like this...

Part Number
RICSC-SUS-10-1
RICSC-SUS-10-1.5
RICSC-SUS-10-2
RICSC-SUS-10-2.5
RICSC-SUS-10-3
RICSC-SUS-12-1
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งRoHSScrew Size M
(mm)
Nominal Length

100 Pieces Per Package

15 Day(s) or more 10101D

100 Pieces Per Package

15 Day(s) or more 10101.5D

100 Pieces Per Package

15 Day(s) or more 10102D

100 Pieces Per Package

15 Day(s) or more 10102.5D

100 Pieces Per Package

15 Day(s) or more 10103D

100 Pieces Per Package

15 Day(s) or more 10121D

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)