• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

E-Sert (Ultra Fine)【100 Pieces Per Package】

E-Sert (Ultra Fine)

[Material] Stainless Steel
[Thread Size M] 33

(i)Caution

  • This is a representative image. See the product standards for details.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
ESSCSC-SUS-33-1
ESSCSC-SUS-33-1.5
ESSCSC-SUS-33-2
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งRoHSNominal Length

100 Pieces Per Package

15 Day(s) or more 101D

100 Pieces Per Package

15 Day(s) or more 101.5D

100 Pieces Per Package

15 Day(s) or more 102D

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Standard Material Stainless Steel Screw Type Metric (fine) Thread
Screw Size M(mm) 33 Notch Available Sales Unit Box/Package

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)