• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Pan P = 1 N (Round W + Nylon W Set)【500-1,000 Pieces Per Package】

Pan P = 1 N (Round W + Nylon W Set)

[Material] Stainless Steel
[Nominal of Thread] 4

(i)Caution

  • This is a representative image. See the product standards for details.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
CSPPNHND-SUS-M4-8
CSPPNHND-SUS-M4-12
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่งRoHSLength L (mm)

1,000 Pieces Per Package

15 Day(s) or more 108

500 Pieces Per Package

15 Day(s) or more 1012

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Nominal of Thread (M) 4 Pitch(mm) 0.7 Detailed Shape Pan
Basic Shape Standard (Round) Material Stainless Steel Thread Type Metric coarse
Tip Shape Flat End Sales Unit Box/package

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)