• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Adjustable Bolt EA949GY-822

Adjustable Bolt EA949GY-822

【Product Specifications】
・Material-Steel (Trivalent chromate)
・With thrust bearing.
・Base dia.-φ80mm
・Thread size-M20x130
・Load capacity(kg)-400

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

EA949GY-822

Part Number
EA949GY-822
Part NumberVolume DiscountDays to Shipวันจัดส่ง
5 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Please check the type/dimensions/specifications of the part EA949GY-822 in the Adjustable Bolt EA949GY-822 series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน EA949GY-822 ในชุด Adjustable Bolt EA949GY-822

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)