• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Countersunk Head Wood Screw [Stainless Steel] EA949ED-243

Countersunk Head Wood Screw [Stainless Steel] EA949ED-243

【Product Specifications】
・(+)Countersunk head
・Material-Stainless steel
・Dim. (mm)…2.4 x 16
・Qty. per unit…16

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

EA949ED-243

Part Number
EA949ED-243
Part NumberVolume DiscountDays to Shipวันจัดส่ง
4 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)