• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 21/10 to 5:00 22/10/2018. We apologize for the inconvenience.
  • กรณีที่ไม่สามารถติดต่อเบอร์ 038-959200 รบกวนลูกค้าติดต่อที่เบอร์โทร.ชั่วคราว 033-010861-6 หรือ email cs@misumi.co.th ขออภัยในความไม่สะดวก
    If you cannot contact via 038-959200, Please contact temporary phone number 033-010861-6 or email cs@misumi.co.th, we apologize for any inconvenience.

TRI-WING Pan-head Machine Screw [Stainless Steel] EA949DL-55

TRI-WING Pan-head Machine Screw [Stainless Steel] EA949DL-55

【Product Specifications】
・Material-Stainless steel
・Dim. (mm)…M5 x 25
・Drive…#5
・Qty. per unit…5

Part Number

Configured Part Number is shown.

EA949DL-55

Part Number
EA949DL-55
Part NumberVolume DiscountDays to Ship
5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949DL-55 in the TRI-WING Pan-head Machine Screw [Stainless Steel] EA949DL-55 series.

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)