• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 24/3/2019 to 6:00 25/3/2019. We apologize for the inconvenience.

TRI-WING Pan-head Machine Screw [Stainless Steel] EA949DL-44

TRI-WING Pan-head Machine Screw [Stainless Steel] EA949DL-44

【Product Specifications】
・Material-Stainless steel
・Dim. (mm)…M4 x 20
・Drive…#4
・Qty. per unit…10

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

EA949DL-44

Part Number
EA949DL-44
Part NumberVolume DiscountDays to Shipวันจัดส่ง
5 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Please check the type/dimensions/specifications of the part EA949DL-44 in the TRI-WING Pan-head Machine Screw [Stainless Steel] EA949DL-44 series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน EA949DL-44 ในชุด TRI-WING Pan-head Machine Screw [Stainless Steel] EA949DL-44

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)