• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Countersunk Head Self-Drilling and Tapping Screw [Stainless Steel/Black] (30 pcs) EA949AS-412

Countersunk Head Self-Drilling and Tapping Screw [Stainless Steel/Black] (30 pcs) EA949AS-412

【Product Specifications】
・Material-Stainless(SS Black plating)
・Coarse pitch thread
・(-) A Countersink head.
・Size-M4x12
・Qty. per unit-30 pcs

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

EA949AS-412

Part Number
EA949AS-412
Part NumberVolume DiscountDays to Shipวันจัดส่ง
4 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)