• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Countersunk Head Machine Screw (Stainless Steel/Magnetize) (30 pcs) EA949AE-242【30 Pieces Per Package】

Countersunk Head Machine Screw (Stainless Steel/Magnetize) (30 pcs) EA949AE-242

【Product Specifications】
・Material-Stainless steel
・(-)Countersink head.
・Coarse pitch thread
・The stainless steel is magnetic because magnetization treatment was applied to it.
・Size-M4x8
・Qty. per unit-30 pcs

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

EA949AE-242

Part Number
EA949AE-242
Part NumberNumber of pc(s). included in pkg.ชิ้น รวมVolume DiscountDays to Shipวันจัดส่ง

30 Pieces Per Package

4 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)