Countersunk Head Machine Screw (Stainless Steel/Magnetize) (30 pcs) EA949AE-237

Countersunk Head Machine Screw (Stainless Steel/Magnetize) (30 pcs) EA949AE-237

【Product Specifications】
・Material-Stainless steel
・(-)Countersink head.
・Coarse pitch thread
・The stainless steel is magnetic because magnetization treatment was applied to it.
・Size-M3x20
・Qty. per unit-30 pcs

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

EA949AE-237

Part Number
EA949AE-237
Part NumberVolume DiscountDays to Shipวันจัดส่ง
4 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Please check the type/dimensions/specifications of the part EA949AE-237 in the Countersunk Head Machine Screw (Stainless Steel/Magnetize) (30 pcs) EA949AE-237 series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน EA949AE-237 ในชุด Countersunk Head Machine Screw (Stainless Steel/Magnetize) (30 pcs) EA949AE-237

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)