Pan Head Machine Screw (Stainless Steel/Magnetize) (30 pcs) EA949AE-136

Pan Head Machine Screw (Stainless Steel/Magnetize) (30 pcs) EA949AE-136

【Product Specifications】
・Material-Stainless steel
・Coarse pitch thread
・(+)Pan head.
・The stainless steel is magnetic because magnetization treatment was applied to it.
・Size-M3x16
・Qty. per unit-30 pcs

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

EA949AE-136

Part Number
EA949AE-136
Part NumberVolume DiscountDays to Shipวันจัดส่ง
3 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Please check the type/dimensions/specifications of the part EA949AE-136 in the Pan Head Machine Screw (Stainless Steel/Magnetize) (30 pcs) EA949AE-136 series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน EA949AE-136 ในชุด Pan Head Machine Screw (Stainless Steel/Magnetize) (30 pcs) EA949AE-136

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)