• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Pan Head Machine Screw Set (Stainless Steel/Magnetize) EA949AE-101

Pan Head Machine Screw Set (Stainless Steel/Magnetize) EA949AE-101

【Product Specifications】
・Material-Stainless steel
・(+)Pan head.
・Coarse pitch thread
・Case size…275 x 185 x 28mm
・The stainless steel is magnetic because magnetization treatment was applied to it. M3×5(30)、M3×6(30)M3×8(30)、M3×10(30)M3×12(30)、M3×16(30)M3×20(30)、M4×6(20)M4×8(20)、M4×10(20)M4×12(20)、M4×16(20)M4×20(20)、M4×30(20)M5×8(16)、M5×10(16)M5×12(16)、M5×16(16)M5×20(16)、M5×30(16)M5×40(16)、M6×8(12)M6×10(12)、M6×12(12)M6×16(12)、M6×20(12)M6×30(12)、M6×40(12)

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

EA949AE-101

Part Number
EA949AE-101
Part NumberVolume DiscountDays to Shipวันจัดส่ง
3 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)