• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Tip Surface Emitting Bar Light MBRC Series

Tip Surface Emitting Bar Light MBRC Series

[Features]
· Uniform bar lighting that uses high brightness chip LED.
· Length of the light emission section is available up to 900 mm in 150 mm units.
· The compact design makes it slimmer and lighter.
· The densely arranged chip LEDs provide high brightness and uniformity.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
Part NumberVolume DiscountDays to Shipวันจัดส่งEmitting Color

Loading...กำลังโหลด …

Basic Informationข้อมูลพื้นฐาน

Light Type Visible Light Main Body Type Bar Shape Irradiation Direction Vertical Emitter
Light Source Since light Irradiation Light Type Direct Light Width W (Range)(mm) 25.1~40
Width W(mm) 27 Length L (Range)(mm) 150.1~200 Length L(mm) 190
Power Consumption (Range)(W) 6.1–8 Power Consumption(W) 6.6 Height H (Range)(mm) 15.1~20
Height H (The max. value is applied for Flexible Type)(mm) 18 MAX rated current(A) 0.55 Emission Side Dimension(mm) 150

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support