• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Direct Backlight (Mounting Type) MDBC Series

Direct Backlight (Mounting Type) MDBC Series

[Features]
· The chip mounting type is thin and compact for a more space-saving design.
· Obtains powerful, high-quality diffusion lighting.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
MDBC-CB100
MDBC-CB150
MDBC-CW100
MDBC-CW150
Part NumberVolume DiscountDays to Shipวันจัดส่งEmitting Color Width W (Range)
(mm)
Width W
(mm)
Length L (Range)
(mm)
Length L
(mm)
Power Consumption (Range)
(W)
Power Consumption
(W)
MAX rated current
(A)
Emission Side Dimension
(mm)
62 Day(s) or more Blue100.1~150110100.1~15011210.1~20110.95100 x 100
62 Day(s) or more Blue150.1~200160150.1~20016220.1~30262.14150×150
62 Day(s) or more White100.1~150110100.1~15011210.1~20110.95100 x 100
62 Day(s) or more White150.1~200160150.1~20016220.1~30262.14150×150

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Light Type Visible Light Main Body Type Rectangular Irradiation Direction Backlight
Light Source Since light Irradiation Light Type Diffuse light Height H (Range)(mm) 5~15
Height H (The max. value is applied for Flexible Type)(mm) 15

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support