• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Shadowless Illumination MSRL/MSLL/MSQL Series

Shadowless Illumination MSRL/MSLL/MSQL Series

[Features]
· 3 types are available; ring, low angle ring, and low angle square.
· Soft, diffused light that is uniform with no irregularities can be obtained for glossy workpieces.
· Ideal as a halation countermeasure. The shadowless low angle square model is the best suited to BGA, QFP and other square-shaped workpieces.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
MSRL-CB20
MSRL-CR20
MSRL-CW20
Part NumberVolume DiscountDays to Shipวันจัดส่งEmitting Color External Dimension D (Range)
(mm)
External Dimension D
(mm)
Power Consumption (Range)
(W)
Power Consumption
(W)
Center Hole Size d (Range)
(mm)
Center Hole Size d
(mm)
Height H (Range)
(mm)
Height H (The max. value is applied for Flexible Type)
(mm)
MAX rated current
(A)
62 Day(s) or more Blue50.1~80φ745.1~665–20φ2015.1~20180.50
62 Day(s) or more Red50.1~80φ743.1~43.85–20φ2015.1~20180.32
62 Day(s) or more White50.1~80φ745.1~665–20φ2015.1~20180.50

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Light Type Visible Light Irradiation Direction Vertical Emitter Light Source Since light
Irradiation Light Type Diffuse light

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support