• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Low Angle Ring Light MlRL Series

Low Angle Ring Light MlRL Series

[Features]
· Lighting from a shallow angle prevents glare even on glossy workpieces, making it ideal for shallow irregularities (embossing, etc.) and scratches.
· MLRL-CR (G,B,W)46 illuminates from a 0° output angle.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
MLRL-CB48
MLRL-CR48
MLRL-CW48
Part NumberVolume DiscountDays to Shipวันจัดส่งEmitting Color External Dimension D (Range)
(mm)
External Dimension D
(mm)
Power Consumption (Range)
(W)
Power Consumption
(W)
Center Hole Size d (Range)
(mm)
Center Hole Size d
(mm)
Height H (Range)
(mm)
Height H (The max. value is applied for Flexible Type)
(mm)
MAX rated current
(A)
62 Day(s) or more Blue50.1~80φ745.1~65.640.1~50φ4815.1~20190.47
62 Day(s) or more Red50.1~80φ743.1~43.640.1~50φ4815.1~20190.30
62 Day(s) or more White50.1~80φ745.1~65.640.1~50φ4815.1~20190.47

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Light Type Visible Light Irradiation Direction Oblique Light Source Since light
Irradiation Light Type Direct Light

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support