• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Direct Ring Light MDRL-NS Series (Compatible with Long WD)

Direct Ring Light MDRL-NS Series (Compatible with Long WD)

[Features]
· A vertical irradiation type superior to the conventional direct ring series.
· The recommended WD is 65 mm or more. A WD of approximately 200 mm can be used if the target is a reflective surface.
(* Always check performance with a demo unit before selecting a model.)

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
MDRL-CB35
MDRL-CR35
MDRL-CW35
Part NumberVolume DiscountDays to Shipวันจัดส่งEmitting Color Power Consumption (Range)
(W)
Power Consumption
(W)
MAX rated current
(A)
62 Day(s) or more Blue6.1–86.20.52
62 Day(s) or more Red4.1~54.10.34
62 Day(s) or more White6.1–86.20.52

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Light Type Visible Light Irradiation Direction Vertical Emitter Light Source Since light
Irradiation Light Type Direct Light External Dimension D (Range)(mm) 50.1~80 External Dimension D(mm) φ70
Center Hole Size d (Range)(mm) 30.1~40 Center Hole Size d(mm) φ35 Height H (Range)(mm) 20.1~30
Height H (The max. value is applied for Flexible Type)(mm) 22

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support