• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Air Vent for Inner Wall [Push Type] EA997MH-1

Air Vent for Inner Wall [Push Type] EA997MH-1

【Product Specifications】
・Equipped with an outside air cleaning filter as standard and switchable from fully-closed to half-open to fully-open with each push.
・Plastic nets are installed as standard.
・The cover is equipped with the heat-insulation sheet on the back to reduce dew condensation from temperature differences between the outside air and the inside of the room.
・Material-ABS resin
・Spec.…Register main body
・Applicable pipe…SU-100 special (100 x 106)
・Dim. (mm)…140 x 140 x 80

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

EA997MH-1

Part Number
EA997MH-1
Part NumberVolume DiscountDays to Shipวันจัดส่ง
4 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Please check the type/dimensions/specifications of the part EA997MH-1 in the Air Vent for Inner Wall [Push Type] EA997MH-1 series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน EA997MH-1 ในชุด Air Vent for Inner Wall [Push Type] EA997MH-1

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)