• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 to 21:00 27/10/2019. We apologize for the inconvenience.

Polypropylene-rim Pneumatic Wheel EA986MV-18

Polypropylene-rim Pneumatic Wheel EA986MV-18

【Product Specifications】
・Roller bearing
・Material-Tire: air tire with tube(2 layers),Rim: polypropylene
・Heat-proof temperature: -20 to 40℃
・Wheel dia. x W…400 x 100mm
・Load…250kg
・Shaft dia.…25mm

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

EA986MV-18

Part Number
EA986MV-18
Part NumberVolume DiscountDays to Shipวันจัดส่ง
4 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Please check the type/dimensions/specifications of the part EA986MV-18 in the Polypropylene-rim Pneumatic Wheel EA986MV-18 series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน EA986MV-18 ในชุด Polypropylene-rim Pneumatic Wheel EA986MV-18

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)