Gear Head (for 6W) EA968CV-120

Gear Head (for 6W) EA968CV-120

【Product Specifications】
・For 6W
・Ball bearing type
・Size-60mm
・The reduction gear ratio-1/120
・Allowable torque(N・m)-50Hz:2.94、60Hz:2.94

Part Number

Configured Part Number is shown.

EA968CV-120

Part Number
EA968CV-120
Part NumberVolume DiscountDays to Ship
Quote

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA968CV-120 in the Gear Head (for 6W) EA968CV-120 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)