Joint Link (Stainless steel /2 pcs) EA967EG-260【2 Pieces Per Package】

Joint Link (Stainless steel /2 pcs) EA967EG-260
  • On Sale Till 30/06/2018

【Product Specifications】
・Material-Stainless steel
・For EA967EG-25/80
・Count-#60
・Pitch-19.05mm

Part Number

Configured Part Number is shown.

EA967EG-260

Part Number
EA967EG-260
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

2 Pieces Per Package

4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA967EG-260 in the Joint Link (Stainless steel /2 pcs) EA967EG-260 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)