• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 13:00 21/1/2018 to 4:00 22/1/2018. We apologize for the inconvenience.

Offset Link EA967E-30【2 Pieces Per Package】

Offset Link EA967E-30

【Product Specifications】
・Count…#120
・Pitch…38.10mm

Part Number

Configured Part Number is shown.

EA967E-30

Part Number
EA967E-30
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

2 Pieces Per Package

4 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA967E-30 in the Offset Link EA967E-30 series.

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)