Thrust Bearing EA966AE-0

Thrust Bearing EA966AE-0

【Product Specifications】
・Material-Bearing itself is SUJ2 bearing steel
・Nominal number…51200
・d…10
・D…26
・T…11
・Rated load Ca(KN)…12.7

Part Number

Configured Part Number is shown.

EA966AE-0

Part Number
EA966AE-0
Part NumberVolume DiscountDays to Ship
6 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA966AE-0 in the Thrust Bearing EA966AE-0 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)