Thrust Bearing EA966AD-9

Thrust Bearing EA966AD-9

【Product Specifications】
・Material-Bearing itself is SUJ2 bearing steel
・Nominal number…51109
・d…45
・D…65
・T…14
・Rated load Ca(KN)…27.8

Part Number

Configured Part Number is shown.

EA966AD-9

Part Number
EA966AD-9
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA966AD-9 in the Thrust Bearing EA966AD-9 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)