Thrust Bearing EA966AD-11

Thrust Bearing EA966AD-11

【Product Specifications】
・Material-Bearing itself is SUJ2 bearing steel
・Nominal number…51111
・d…55
・D…78
・T…16
・Rated load Ca(KN)…34.8

Part Number

Configured Part Number is shown.

EA966AD-11

Part Number
EA966AD-11
Part NumberVolume DiscountDays to Ship
6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA966AD-11 in the Thrust Bearing EA966AD-11 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)